??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9266073
HELP_VARIABLE
Order Number
9266073
Lenght
795.000 mm
Radius
972.700 mm
Radius 1
1200.720 mm
Radius 2
1215.130 mm
length
635.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D